Large Left Side Door Wire Mesh Section
Large Left Side Door Wire Mesh Section
$3,390.23 USD
Vention machine guard and safety fence door section with interlock designed with wire mesh panels and t-slot aluminum extrusions. Integrate this section with other Vention designed safety assemblies.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291019 v6 |
Weight | 95.6 kg |
Dimensions (L x W x H) | 1494 x 2503 x 2211 mm |
Unit price | $3,390.23 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-291019 v6 |
Weight | 95.6 kg |
Dimensions (L x W x H) | 1494 x 2503 x 2211 mm |
Unit price | $3,390.23 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers