Standard Safety Wire Mesh Fence - 2.2x1.3 m
![Standard Safety Wire Mesh Fence - 2.2x1.3 m](https://assets.vention.io/uploads/design/snapshot/290851/standard-safety-wire-mesh-fence-22x13-m.png)
Standard Safety Wire Mesh Fence - 2.2x1.3 m
$868.27 USD
Vention machine guard and safety fence designed with a 2.05x1.2m wire mesh panel and t-slot aluminum extrusions. Ideal for safety fencing or machine guarding applications.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-290851 v4 |
Weight | 32.4 kg |
Dimensions (L x W x H) | 180 x 1380 x 2209 mm |
Unit price | $868.27 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 1:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-290851 v4 |
Weight | 32.4 kg |
Dimensions (L x W x H) | 180 x 1380 x 2209 mm |
Unit price | $868.27 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 1:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers