Fanuc Box Erector
Fanuc Box Erector
$98,949.05 USD
Vention's Cobot Box Erector is a great solution for your high mix case forming need. The robot can erect box from 250x250x120mm to 400x400x300mm at collaborative rate if no safety is added. The machine system comes as a kit, a Fanuc CRX10iA/L robot, a box magazine, a taping system and a vacuum-based gripper. The Fanuc Box Erector can be integrated upstream of a Cobot Palletizer.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-BE-288117 v4 |
Weight | 357.1 kg |
Dimensions (L x W x H) | 2218 x 2758 x 3465 mm |
Unit price | $98,949.05 USD |
Use case | Packaging |
Application | Box Erecting |
Assembly time | 35:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-BE-288117 v4 |
Weight | 357.1 kg |
Dimensions (L x W x H) | 2218 x 2758 x 3465 mm |
Unit price | $98,949.05 USD |
Use case | Packaging |
Application | Box Erecting |
Assembly time | 35:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers