Linear Rail 7th axis - Belt Rack 3.8m
Linear Rail 7th axis - Belt Rack 3.8m
$20,471.89 USD
Vention robot transfer unit driven by a belt rack actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points. Robot not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275775 v11 |
Weight | 194.4 kg |
Dimensions (L x W x H) | 732 x 4147 x 961 mm |
Unit price | $20,471.89 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 25:34 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275775 v11 |
Weight | 194.4 kg |
Dimensions (L x W x H) | 732 x 4147 x 961 mm |
Unit price | $20,471.89 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 25:34 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers