7th axis Enclosed Timing Belt 3330mm
7th axis Enclosed Timing Belt 3330mm
$17,721.66 USD
Vention robot transfer unit driven by a timing belt actuator with linear guide rails on a t-slot aluminum extrusion structure. This design includes the robot, hardware, and software to control the actuator. Versatile 7th axis for clients looking to use modular components and avoid pinch points.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275761 v7 |
Weight | 155.9 kg |
Dimensions (L x W x H) | 659 x 3578 x 832 mm |
Unit price | $17,721.66 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 16:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-EX-275761 v7 |
Weight | 155.9 kg |
Dimensions (L x W x H) | 659 x 3578 x 832 mm |
Unit price | $17,721.66 USD |
Use case | Manufacturing |
Application | Robot 7th Axis |
Assembly time | 16:33 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers