Fenced Safety Perimeter With Front Infeed
![Fenced Safety Perimeter With Front Infeed](https://assets.vention.io/uploads/design/snapshot/260230/fenced-safety-perimeter-with-side-infeed.png)
Fenced Safety Perimeter With Front Infeed
$13,395.35 USD
Fenced safety perimeter made with Vention T-slot aluminum extrusions and wire mesh with a front side infeed section with 2 access doors. The walls can be anchored to the ground. The door is installed with a gate bolt which is integrated with an optional safety interlock switch.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-260230 v1.7 |
Weight | 435.9 kg |
Dimensions (L x W x H) | 5029 x 6089 x 2217 mm |
Unit price | $13,395.35 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 14:50 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-260230 v1.7 |
Weight | 435.9 kg |
Dimensions (L x W x H) | 5029 x 6089 x 2217 mm |
Unit price | $13,395.35 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 14:50 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers