Small Fenced Safety Perimeter with Wire Mesh Panels
![Small Fenced Safety Perimeter with Wire Mesh Panels](https://assets.vention.io/uploads/design/snapshot/254101/small-fenced-safety-perimeter-with-wire-mesh-panels-draft.png)
Small Fenced Safety Perimeter with Wire Mesh Panels
$6,030.02 USD
Fenced safety perimeter made with Vention T-slot aluminum extrusions and wire mesh panels. The walls can be anchored to the ground. The door is installed with a gate bolt which is integrated with an optional safety interlock switch.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-254101 v6 |
Weight | 196.8 kg |
Dimensions (L x W x H) | 2515 x 2694 x 2218 mm |
Unit price | $6,030.02 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 6:21 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-254101 v6 |
Weight | 196.8 kg |
Dimensions (L x W x H) | 2515 x 2694 x 2218 mm |
Unit price | $6,030.02 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 6:21 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers