UR10e Mobile Machine Tending Workstation with 3 Large Drawers

UR10e Mobile Machine Tending Workstation with 3 Large Drawers

By: User badge
$74,818.47 USD
Mobile machine tending workstation designed for a UR10e robot. There are 3 large drawers (630x720mm) with bi-directional slides to allow easy opening of the drawers on each side of the cart. The workstation is 912mm wide and 1266mm long. The robot controller is protected inside the workstation. All the parts shown are included.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RC-168970 v33
Weight 227.8 kg
Dimensions (L x W x H) 917 x 1442 x 1686 mm
Unit price $74,818.47 USD
Use case Manufacturing
Application Machine Tending
Assembly time 21:24

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RC-168970 v33
Weight 227.8 kg
Dimensions (L x W x H) 917 x 1442 x 1686 mm
Unit price $74,818.47 USD
Use case Manufacturing
Application Machine Tending
Assembly time 21:24

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers