Fanuc CRX Assembly Workstation
Fanuc CRX Assembly Workstation
$64,419.49 USD
Fanuc CRX workstation with a multi-purpose and robust work surface made of 45x90mm extrusions, for a total surface of 800x1500mm. Ideal for Pick and Place applications. 2x Area Scanner units included allowing safe usage of the robot at high speeds. A dedicated area is available under the tabletop to install the robot controller. Levelling feet are used to stabilize the station. All parts shown are included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-168967 v16 |
Weight | 165.5 kg |
Dimensions (L x W x H) | 1164 x 1933 x 1696 mm |
Unit price | $64,419.49 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 12:52 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-168967 v16 |
Weight | 165.5 kg |
Dimensions (L x W x H) | 1164 x 1933 x 1696 mm |
Unit price | $64,419.49 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 12:52 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers