Telescopic Universal Robots Stand for UR5

Telescopic Universal Robots Stand for UR5

By: User badge
$1,573.13 CAD
Telescopic Universal Robots stand for UR5. Base height can be adjusted from 800mm up to 1200mm. Robot arm stand is fixed by 4x floor anchors. Vention is a certified partner of Universal Robots.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-1650 v17
Weight 20.9 kg
Dimensions (L x W x H) 319 x 315 x 1021 mm
Unit price $1,573.13 CAD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 3:31

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-1650 v17
Weight 20.9 kg
Dimensions (L x W x H) 319 x 315 x 1021 mm
Unit price $1,573.13 CAD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 3:31

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback