FANUC CRX Double Robot Heavy-Duty Workstation
![FANUC CRX Double Robot Heavy-Duty Workstation](https://assets.vention.io/uploads/design/snapshot/140062/fanuc-crx-double-robot-heavy-duty-workstation.png)
FANUC CRX Double Robot Heavy-Duty Workstation
$131,721.77 USD
Large and Heavy-Duty Workstation for FANUC CRX robots, equipped with brackets for the controllers and the teach pendants. Large aluminum tooling plates provide customizable surfaces for mounting fixtures, with a grid of M8 mounting holes. All parts shown are included.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-140062 v15 |
Weight | 351.6 kg |
Dimensions (L x W x H) | 1631 x 2741 x 1937 mm |
Unit price | $131,721.77 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 21:24 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-140062 v15 |
Weight | 351.6 kg |
Dimensions (L x W x H) | 1631 x 2741 x 1937 mm |
Unit price | $131,721.77 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 21:24 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers