FANUC CRX Mobile Machine Tending Workstation with 3 Large Drawers
![FANUC CRX Mobile Machine Tending Workstation with 3 Large Drawers](https://assets.vention.io/uploads/design/snapshot/139254/fanuc-crx-mobile-machine-tending-workstation-with-3-large-drawers.png)
FANUC CRX Mobile Machine Tending Workstation with 3 Large Drawers
$72,153.92 USD
Mobile machine tending workstation designed for a FANUC CRX robot. There are 3 large drawers (630x720mm) with bi-directional slides to allow easy opening of the drawers on each side of the cart. The workstation is 912mm wide and 1266mm long. The robot controller is protected inside the workstation. All the parts shown are included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-139254 v25.5 |
Weight | 244.8 kg |
Dimensions (L x W x H) | 1363 x 1426 x 1886 mm |
Unit price | $72,153.92 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 21:27 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-139254 v25.5 |
Weight | 244.8 kg |
Dimensions (L x W x H) | 1363 x 1426 x 1886 mm |
Unit price | $72,153.92 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 21:27 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers