Shelving Unit w/ Angled Shelves
![Shelving Unit w/ Angled Shelves](https://assets.vention.io/uploads/design/snapshot/131917/shelving-unit-w-angled-shelves.png)
Shelving Unit w/ Angled Shelves
$2,481.09 USD
Shelving unit with 4 angled shelves. Each shelve can be angled independently of the others. Framed with extrusions and HDPE bottom panels, they can be use to store many types of products. Each shelve has a surface area of 720x1440mm, separated in two different compartments. Leveling feet are used to stabilize the whole structure on various types of floors.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-131917 v9 |
Weight | 91.8 kg |
Dimensions (L x W x H) | 707 x 1530 x 1610 mm |
Unit price | $2,481.09 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 4:22 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-131917 v9 |
Weight | 91.8 kg |
Dimensions (L x W x H) | 707 x 1530 x 1610 mm |
Unit price | $2,481.09 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 4:22 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers