Single Row Cabinet with Drawers
![Single Row Cabinet with Drawers](https://assets.vention.io/uploads/design/snapshot/128698/single-row-cabinet-w-sliding-shelves.png)
Single Row Cabinet with Drawers
$4,421.88 USD
The unit is composed of 5 drawers (720 x 720mm) with white HDPE panels, which are ideal to store small equipment. The overall dimensions of one unit is 0.45 x 0.9 x 1.9m. Leveling feet are used to stabilize the structure on any given floor.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-128698 v6 |
Weight | 110.8 kg |
Dimensions (L x W x H) | 1439 x 855 x 1970 mm |
Unit price | $4,421.88 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 11:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-128698 v6 |
Weight | 110.8 kg |
Dimensions (L x W x H) | 1439 x 855 x 1970 mm |
Unit price | $4,421.88 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 11:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers