UR5 Base for MiR 100/200
![UR5 Base for MiR 100/200](https://assets.vention.io/uploads/design/snapshot/12773/ur5-base-for-mir-100200.png)
UR5 Base for MiR 100/200
$39,913.69 USD
Universal Robots UR5 base and small frame directly mounted to MiR 100 or MiR200. The UR Controller can be mounted on a bracket in a secure position under the base, and the UR Pendant as well on another bracket at the rear of the frame. Refer to MiR user manuals to ensure CoM is within the specified range for safe operation at different payloads.
1 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-12773 v73 |
Weight | 63.2 kg |
Dimensions (L x W x H) | 1037 x 570 x 1241 mm |
Unit price | $39,913.69 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 8:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-12773 v73 |
Weight | 63.2 kg |
Dimensions (L x W x H) | 1037 x 570 x 1241 mm |
Unit price | $39,913.69 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 8:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers