Flat Tray System for Machine Tending - Medium Cobots
Flat Tray System for Machine Tending - Medium Cobots
$9,602.32 USD
Part presenter with large flat surface, with evenly spaced M8-threaded holes, for a robot machine tending cell. Mounting plates available for Universal Robots UR10e and UR16e, Fanuc CRX-10iA, Doosan M-Series, and other medium-sized cobots. Add options for grippers (Schunk), calibration (Flexxbotics) or Robot-to-CNC communication (Versabuilt).
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-127156 v17 |
Weight | 118.7 kg |
Dimensions (L x W x H) | 912 x 1298 x 863 mm |
Unit price | $9,602.32 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 12:23 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-127156 v17 |
Weight | 118.7 kg |
Dimensions (L x W x H) | 912 x 1298 x 863 mm |
Unit price | $9,602.32 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 12:23 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers