Bin Organizer - 1m x 2.2m
![Bin Organizer - 1m x 2.2m](https://assets.vention.io/uploads/design/snapshot/126655/large-din-rail-support-rack.png)
Bin Organizer - 1m x 2.2m
$1,990.46 USD
Industrial-grade bin organizer designed with an extrusion frame, din rails and leveling feet. Ideal to store, sort and organize small parts and components. 0.9m deep, 1m wide and 2.2m high. Can support 8 rows of bins, and around 32 bins in total (depending on the bin sizes). Plastic bins not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-126655 v7 |
Weight | 55.5 kg |
Dimensions (L x W x H) | 934 x 1024 x 2215 mm |
Unit price | $1,990.46 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 5:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-126655 v7 |
Weight | 55.5 kg |
Dimensions (L x W x H) | 934 x 1024 x 2215 mm |
Unit price | $1,990.46 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 5:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers