Sanding Workstation - UR10e

Sanding Workstation - UR10e

By: User badge
$74,330.41 USD
Workstation for UR10e equipped with a bracket for the controller and teach pendant. The 4x leveling caster wheels allows you to easily move the station and level it when in place.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-SP-125854 v21
Weight 246.1 kg
Dimensions (L x W x H) 1455 x 2307 x 1576 mm
Unit price $74,330.41 USD
Use case Manufacturing
Application Sanding & Surface Finishing
Assembly time 16:11

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-SP-125854 v21
Weight 246.1 kg
Dimensions (L x W x H) 1455 x 2307 x 1576 mm
Unit price $74,330.41 USD
Use case Manufacturing
Application Sanding & Surface Finishing
Assembly time 16:11

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers