Overhead Surface Finishing Cell - UR10e
Overhead Surface Finishing Cell - UR10e
$78,631.24 USD
Vention overhead sanding and surface finishing robot cell designed with t-slot aluminum extrusions and a UR10e capable of reaching different size materials. Automate your manufacturing plant and increase your productivity with this customizable and highly scalable solution.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-125851 v12 |
Weight | 292.2 kg |
Dimensions (L x W x H) | 1362 x 2918 x 2397 mm |
Unit price | $78,631.24 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 24:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SP-125851 v12 |
Weight | 292.2 kg |
Dimensions (L x W x H) | 1362 x 2918 x 2397 mm |
Unit price | $78,631.24 USD |
Use case | Manufacturing |
Application | Sanding & Surface Finishing |
Assembly time | 24:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers