MachineLogic Code-Free
Medium-Duty XYZ Gantry
MachineLogic Code-Free
Medium-Duty XYZ Gantry
$38,505.46 USD
High-performance XYZ gantry system made with 4 Vention enclosed timing belt actuators. Ideal for small applications that requires 3D motion such as palletizing or glue dispensing. Includes MachineMotion 2 controller, pendant, motors, sensors, and cabling. Programming is done via code-free MachineLogic interface or via Python. Automated designs should be reviewed by an engineer for performance, suitability and risk assessment of the overall system. Reach out to support@vention.io to ensure the gantry and controls are suited for your application.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-125832 v33 |
Weight | 232.1 kg |
Dimensions (L x W x H) | 2935 x 1778 x 887 mm |
Unit price | $38,505.46 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 12:17 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-PF-125832 v33 |
Weight | 232.1 kg |
Dimensions (L x W x H) | 2935 x 1778 x 887 mm |
Unit price | $38,505.46 USD |
Use case | Manufacturing |
Application | Gantry Systems & Path Following |
Assembly time | 12:17 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers