Height Adjustable Modular Rack - 5m
![Height Adjustable Modular Rack - 5m](https://assets.vention.io/uploads/design/snapshot/125731/height-adjustable-modular-rack-5m.png)
Height Adjustable Modular Rack - 5m
$3,374.54 USD
Mobile drying rack with 5 height and width adjustable racks. Rack height can be up to 1.7m, and rack width can be adjusted up to 1.4m between supports. Ideal for storing long and narrow equipment such as rods and panels. Delrin pads are used as floor mounting devices.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-125731 v5 |
Weight | 83.5 kg |
Dimensions (L x W x H) | 683 x 4950 x 1592 mm |
Unit price | $3,374.54 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 8:11 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-125731 v5 |
Weight | 83.5 kg |
Dimensions (L x W x H) | 683 x 4950 x 1592 mm |
Unit price | $3,374.54 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 8:11 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers