Large Modular Shelving System
![Large Modular Shelving System](https://assets.vention.io/uploads/design/snapshot/125671/large-modular-shelving-system.png)
Large Modular Shelving System
$5,696.60 USD
3.8m x 0.6m x 2.3m modular shelving system. Contains sets of 3x 48" x 23" shelves in each row which which can be height adjusted to the desired position. Black HDPE panels are used to create the shelving space. The design includes 8 floor anchors.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-125671 v8 |
Weight | 217.4 kg |
Dimensions (L x W x H) | 720 x 3960 x 2302 mm |
Unit price | $5,696.60 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 10:57 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-125671 v8 |
Weight | 217.4 kg |
Dimensions (L x W x H) | 720 x 3960 x 2302 mm |
Unit price | $5,696.60 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 10:57 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers