Shelving Unit Top Module for MiR 100/200 and ROEQ C300
![Shelving Unit Top Module for MiR 100/200 and ROEQ C300](https://assets.vention.io/uploads/design/snapshot/121559/shelving-unit-top-module-for-mir-100200-and-roeq-c300.png)
Shelving Unit Top Module for MiR 100/200 and ROEQ C300
$1,807.89 USD
This shelf unit can mount directly on ROEQ C300 using M10 bolts. Does not include the C300 or the MiR. Shelf height can be adjusted to the ideal spacing.
Refer to MiR100/200 user manuals section A (Payload Specification) to ensure CoM is within the specified range for safe operation at different payloads.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121559 v25 |
Weight | 58.1 kg |
Dimensions (L x W x H) | 1002 x 808 x 1125 mm |
Unit price | $1,807.89 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 4:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121559 v25 |
Weight | 58.1 kg |
Dimensions (L x W x H) | 1002 x 808 x 1125 mm |
Unit price | $1,807.89 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 4:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers