Cart with Three Shelves for Omron LD-CT
Cart with Three Shelves for Omron LD-CT
$2,258.76 USD
All the components needed to create a cart which interfaces with the Omron LD Cart Transporter. Includes three HDPE shelves panel rising above, of which the middle one is height adjustable. Must be used on a non-inclined surface.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121289 v14 |
Weight | 67.4 kg |
Dimensions (L x W x H) | 666 x 900 x 1220 mm |
Unit price | $2,258.76 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 6:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121289 v14 |
Weight | 67.4 kg |
Dimensions (L x W x H) | 666 x 900 x 1220 mm |
Unit price | $2,258.76 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 6:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers