Cart Base for Omron LD-CT
Cart Base for Omron LD-CT
$1,156.02 USD
All the components needed to create a simple cart base which interfaces with the Omron LD Cart Transporter. Must be used on non-inclined surfaces.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121109 v4 |
Weight | 20.0 kg |
Dimensions (L x W x H) | 670 x 900 x 500 mm |
Unit price | $1,156.02 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 2:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-121109 v4 |
Weight | 20.0 kg |
Dimensions (L x W x H) | 670 x 900 x 500 mm |
Unit price | $1,156.02 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 2:46 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers