Large Corner Workstation

Large Corner Workstation

By: User badge
$8,478.33 USD
L-Shaped Workstation for a larger work surface

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-WS-119012 v19
Weight 250.9 kg
Dimensions (L x W x H) 2757 x 2892 x 2021 mm
Unit price $8,478.33 USD
Use case Assembly
Application Workstations
Assembly time 21:37

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-WS-119012 v19
Weight 250.9 kg
Dimensions (L x W x H) 2757 x 2892 x 2021 mm
Unit price $8,478.33 USD
Use case Assembly
Application Workstations
Assembly time 21:37

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers