Retour à toutes les histoires de clients

Bright IA Achieves Cycle Times Under 10 Seconds with Custom Tending

Discover how Bright IA engineered a flexible multi-machine tending work cell using a FANUC CRX-10iA cobot and Vention’s modular platform.

50–100 percent labor efficiency gain depending on SKU
Cycle times consistently under 10 seconds
Flexible across five cartridge formats, exceeding OEM norms
Bright IA Achieves Cycle Times Under 10 Seconds with Custom Tending

Dans cette histoire

Parler à un expert

Points forts de l'histoire

Delivering Flexibility and Efficiency in Cartridge Handling

Safety and Speed: Dual safety scanners, collaborative robot operation, and Vention’s patented extrusions provide a safe working environment while enabling the system to operate at reliable industrial speeds.


Custom Machine Design: Using the MachineBuilder platform, Vention delivered rapid design support to create the multi-drawer cart and structural components needed for the multi-machine workflow.

Five-SKU Flexibility: The tending cell manages five different cartridge formats, giving Bright IA’s customer a level of versatility rarely offered by the standard OEM systems.

Modular Hardware: Vention’s modular extrusions and components provided a precise, configurable foundation for the work cell, ensuring clean integration, consistent alignment, and a robust mechanical setup for the cobot.


Le problème

Automating Multi-Format Cartridge Handling with High Flexibility

Bright IA, a system integrator for intelligent automation solutions and a Vention Automation Partner, was tasked with designing a multi-machine tending robotic work cell for an Industrial Adhesives Manufacturer in Texas.

With the primary goals of improving flexibility and reducing cycle times, Bright IA’s client needed a system to automate the handling of cartridges across four separate machines.

The major challenge was managing five different formats (SKUs) flexibly, a capability often unmatched by traditional OEM solutions which only handle one or two SKUs. As this was a highly visible pilot project, its success was essential to unlocking up to ten similar opportunities across the manufacturer’s U.S. plants. The client also required a cost-conscious, scalable mechanical platform to initiate their automation plans.

Davide Pascucci, Founder & CEO + CTO

"It was a pleasure to work with the Vention team on this project. From prototyping and modeling to assembly and final system operation, the process went flawlessly and allowed us to be successful."

—Davide Pascucci, Founder & CEO + CTO

Le projet

Custom Cartridge Tending Cell Designed for Quick Deployment

Bright IA collaborated with Vention to design the automation cell directly in MachineBuilder, using Vention’s patented plug-and-play aluminum extrusions as the foundation. The modular hardware platform made it possible to create a fully customized structure without traditional fabrication, while still achieving the precision and rigidity required for a multi-machine workflow.

Vention provided the core mechanical elements of the cell, including the Heavy Duty Cobot Pedestal, the modular extrusion frame, and the Precision Telescopic Slides that formed the multi-drawer cartridge system. These components allowed Bright IA to configure drawer positioning, access points, and robot reach paths with minimal iteration.

The workflow covers picking empty cartridges, verifying orientation through a vision system, loading into the filler, and routing filled cartridges to a capping machine or specific drawers based on SKU. Vention’s hardware flexibility ensured that each station, interface point, and drawer location aligned cleanly with the cobot’s reach and the process flow.

Bright IA managed robot programming and control integration, while Vention’s mechanical architecture enabled fast deployment, straightforward adjustments, and a clean fit throughout the cell. Safety was reinforced using Vention’s E-Stop Modules paired with external scanners integrated by Bright IA to ensure operator protection.

Les résultats

Delivering Increased Efficiency and Future-Proof Flexibility

The automation project delivered on the client’s goals for efficiency, consistency, and product flexibility. The system maintains or improves cycle times, keeping production under 10 seconds per cartridge and supporting a stable, predictable workflow.

By automating the tending sequence, the system reduced operator requirements from two or three operators to one or, depending on the SKU, zero operators. These operators could then be reassigned to more rewarding or higher-value roles within the facility. The cell’s ability to process five different product formats also provided the manufacturer with versatility that standard OEM cartridge-handling systems rarely offer.

The pilot validated the combined strengths of Bright IA’s integration work and Vention’s modular hardware platform. Together, they created a solution that can be replicated and expanded across additional plants. This partnership gives Bright IA a scalable mechanical foundation for future projects and positions the client for multiple automation initiatives across its facilities.

Spécifications du projet

Design
MachineBuilder Services
Robot Arm
FANUC CRX-10iA
Application
Machine Tending
Hardware
Vention patented extrusions, FANUC Pedestal

Want to learn more about Vention's customizable robotic tending solution?

Talk to Sales
Talk to Sales

Industrie

Automation

Application

Material Handling

Emplacement

Fort Worth, Texas

Produits

Vention MachineBuilder
Heavy Duty Cobot Pedestal for FANUC CRX-10iA
Precision Telescopic Slides
Patented Aluminum Extrusions