Datasheet
Updated: Friday, July 12th 2024
Servo motor cable - flying leads
Contents
Introduction
This cable (CE-CA-110-4500) can be used to connect a Vention motor to a PLC or alternative controller by flying leads.
Pinout
Pin | Description |
---|---|
pin 1 / white | encoder Z+ output |
pin 2 / yellow/ | encoder B- output |
pin 3 / green | encoder B+ output |
pin 4 / pink | encoder A- output |
pin 5 / gray | encoder A+ output |
pin 6 / black | stepper motor phase B- |
pin 7 / blue | stepper motor phase B+ |
pin 8 / white | stepper motor phase A- |
pin 9 / brown | Stepper motor phase A+ |
pin 10 / blue | 0V auxiliary power input |
pin 11 / brown | 24V auxiliary power input |
pin 12 / purple | encoder Z- output |
pin 13 / blue | sensor B output |
pin 14 / black | sensor A output |
pin 15 / orange | reserved |
pin 16 / red | reserved |