• Resource Library
  • Applications
  • Industrial Palletizer Datasheet
Related Resources:
  • Industrial Robot Palletizer End-of-Arm Tools
  • Doosan Box Erector Datasheet
  • Selecting a Conveyor
  • Dual Joulin Safe & Light Cobot Gripper
  • Cobot Palletizer Datasheet
See all Applications Resources
Back to resource library
Datasheet Updated: Monday, October 3rd 2022

Industrial Palletizer Datasheet

Contents

  • General Description
  • Features (V4.0.0)
  • Upcoming features (not yet supported)
  • Not supported
  • Specifications
  • Footprint
    • Fanuc M-20iD/35 fully enclosed
    • Fanuc M-710iC/45m fully enclosed
  • Acceptable product dimensions for standard configurations
    • Reach Envelope M-20iD/35
    • Reach Envelope M-710iC/45m
Cover image of technical document

General Description

The Industrial Palletizer performs automatic palletizing of products at the end of a packaging line. The machine system comes as a comprehensive application kit, including MachineApp software for controls, infeed conveyor, safety provisions (door-access enclosure, laser-based scanners), a robot, optional heavy duty pallet conveyors & pallet dispensers, and optional grippers.


Features (V4.0.0)

  • Works with Fanuc M-710iC/45m and M-20iD/35
  • Belt conveyor or Roller conveyor
  • Two pick positions (2 infeed conveyors)
  • Single box type per layer
  • Variable box size from pallet to pallet
  • Variable pallet pattern from pallet to pallet
  • Hard safety reset (physical button)
  • Wrist extension
  • Works with vacuum grippers
  • Double labels per box
  • Access request for interlocks with guard locking
  • Supported grippers:
    • Suction cups actuated via SMC on/off valve
  • Pallet Configurator: https://vention.io/tools/configurators/pallets
    • Auto Layout
    • Auto Sort
    • Auto Layer

Upcoming features (not yet supported)

  • Dual box per pick (early 2023)
  • Bag and fork grippers
  • Auto safety reset (mid 2023)

Not supported

  • Multi-box pallets
  • Random stack pallets
  • Variable height layers

Specifications

Specifications Fanuc M-20iD/35 Fanuc M-710iC/45m
Max payload 35 kg 45 kg
Maximum robot TCP speed 2.0 m/s 6.0 m/s
Maximum box throughput* 10 lifts/min (full speed)* 10 lifts/min (full speed)*
Palletizer weight 457 kg 777 kg
Air consumption 14 SCFM* 14 SCFM*
Optimal input pressure 6 bar 6 bar
Permitted pressure range 4.5-7.0 bar 4.5-7.0 bar
Maximum pallet width 40 inches 40 inches
Maximum pallet length 48 inches 48 inches
Voltage (MachineMotion) 100-240 VAC 100-240 VAC
Voltage (FANUC) 500-575 VAC -
50/60Hz @ 3.5kVA
500-575 VAC -
50/60Hz @ 3.5kVA
Ambient temperature 10-40 degC 10-40 degC
Max humidity 85% 85%

*Conditions apply. Contact support@vention.cc for more information.


Footprint

Fanuc M-20iD/35 fully enclosed

Footprint M-20id

Fanuc M-710iC/45m fully enclosed

Footprint M-710ic
***

Acceptable product dimensions for standard configurations

Minimum Box Height: The minimum reachable box height for the palletizer configuration in question, as a function of box horizontal dimensions (width or length). If the box height dimensions is outside (below) the green zone, then it is too short and the robot will not be able to reach it at every position on the first layer of the pallet.

Maximum Pallet Stack Height: The maximum reachable pallet stack height for the palletizer configuration in question, as a function of horizontal box dimensions (width or length). If the pallet stack height dimensions is outside (above) the green zone, then it is too tall and the robot will not be able to stack the top layer(s) of the pallet.

Reach Envelope M-20iD/35

Robot base to pallet distance : 650 mm
No gripper

Design: vention.io/designs/221519
Reach M-20id - Max pallet stack height

Reach M-20id - Min box height

Reach Envelope M-710iC/45m

Robot base to pallet distance : 750 mm
No gripper

Design: vention.io/designs/226437

Reach M-710ic - Max pallet stack height

Reach M-710ic - Max pallet stack height

Was this information helpful?

Still need help?

Ask the User Forum Contact support