Support
0
Cart
Sign In
vention-logo
  • Design
    MachineScope icon
    MachineScope Define project requirements
    MachineBuilder icon
    MachineBuilder Design your machine
    Automate
    MachineLogic icon
    MachineLogic Program code-free
    MachineApps icon
    MachineApps Out-of-the-box software
    Order & Deploy
    MachinePortal icon
    MachinePortal Track orders & collaborate
    MachineCloud icon
    MachineCloud Deploy & monitor remotely
    Watch a demo
    Learn about our platform
    • Applications by Factory Floor
      View Vention designs by factory floor area
    • Applications by Industry
      View Vention designs by industry
    • Why automate with Vention?
      Learn about the proven benefits of automating with Vention.
    Learn more about applications
    Manufacturing
    • Bin Picking
    • Gantry Systems & Path Following
    • Machine Tending
    • Robot 7th Axis
    • Robot Pedestals & Bases
    • Sanding & Surface Finishing
    • Safety Enclosures
    Assembly
    • Jigs & Fixtures
    • Pick & Place
    • Shelves & Racks
    • Timing Belt Conveyors
    • Workstations
    Material Handling
    • AGV Top Modules
    • Conveyors
    • Industrial Carts
    Packaging
    • Box Erecting
    • Cartesian Palletizer
    • Cobot Palletizer
    • Case Packing
    • Industrial Robot Palletizer
    Learn more about applications
    Food & Beverage
    • Box Erecting
    • Case Packing
    • Cobot Palletizer
    • Industrial Robot Palletizer
    Automotive
    • AGV Top Modules
    • Gantry Systems & Path Following
    • Industrial Carts
    • Jigs & Fixtures
    Aerospace & Defense
    • Industrial Carts
    • Jigs & Fixtures
    • Machine Tending
    • Robot 7th Axis
    Medical
    • Machine Tending
    • Pick & Place
    • Robot 7th Axis
    • Timing Belt Conveyors
    Electronics
    • Pick & Place
    • Robot Pedestals & Bases
    • Timing Belt Conveyors
    • Workstations
    Industrial
    • Conveyors
    • Machine Tending
    • Robot Pedestals & Bases
    • Workstations
    Job Shop
    • Machine Tending
    • Robot 7th Axis
    • Robot Pedestals & Bases
    • Sanding & Surface Finishing
    Robotics
    • Bin Picking
    • Robot 7th Axis
    • Robot Pedestals & Bases
    • Safety Enclosures
    Fast ROI

    With Vention productized applications and self-deployment options, eliminate non-recurring cost and accelerate return on investment

    Field Proven

    Vention applications are built with hardware and software technology that have been deployed tens of thousands times

    Dependable

    Gain access to best-in-class automation expertise in one-click with dedicated customer service team and on-demand remote support options

    Future Proof

    With over 100 engineers continuously developing the Vention platform, your application will be supported over the long run

    Why Automate

    Manufacturing automation, simplified

    Scalable automation applications, built on rock-solid foundations Application Overview
  • Designs Library
    All designs
    Explore Official Designs

    Customizable Template

    Find a customizable design for your specific need, designed by Vention experts.
    Explore Official Designs
    Discover Community Designs

    Design Inspiration

    Discover design inspiration, created by Vention community members.
    Discover Community Designs
  • Hardware Technology
    MachineMotion icon
    MachineMotion Plug & play machine control
    MachineFrame icon
    MachineFrame Modular extrusion profiles
    Actuators icon
    Actuators Linear & rotary motion
    Hardware Library
    Browse all parts
    • Structural & Framing
    • Frame Accessories
    • Fixtures & Tooling
    • Panels and Table Tops
    • Robot Mounting
    • Robot End-of-Arm Tools
    • Robots
    • Safety
    • Wheels
    • Linear Motion
    • Rotary Motion
    • Pneumatics
    • Material Handling
    • Controls & Motors
    • Software
    • Cabling
    • Fasteners
    • Consumables
    • Tools
    • Merchandise
  • Resources
    • Resource Center
    • Customer Stories
    • Video Tutorials
    • Webinars
    • Blog
    Tools
    • ROI Calculator
    • Friction Joint Calculator
    • Deflection Calculator
    • Palletizing App
    • Path Following App
    • Factory Acceptance Checklist
    • Site Acceptance Checklist
    Community
    • Community Overview
    • Top Designers
    • Forum
    • Gallery
    Services
    • Support Packages
    • Technical Support
    • FAQ
    Connect
    • About Us
    • Press
    • Contact Us
    • Careers
    • Events
    • Vention Experience Center
    Tutorials
    Navigating MachineBuilder
    Navigating MachineBuilder Take a tour of Vention's Cloud-CAD platform, MachineBuilder
    All tutorials
vention-logo
Sign In Get Support

Platform

  • MachineScope icon
    MachineScope Define project requirements
  • MachineBuilder icon
    MachineBuilder Design your machine
  • MachineLogic icon
    MachineLogic Program code-free
  • MachineApps icon
    MachineApps Out-of-the-box software
  • MachinePortal icon
    MachinePortal Track orders & collaborate
  • MachineCloud icon
    MachineCloud Deploy & monitor remotely
Sign In Get Support

Application

Applications by Factory Floor

  • Bin Picking
  • Gantry Systems & Path Following
  • Machine Tending
  • Robot 7th Axis
  • Robot Pedestals & Bases
  • Sanding & Surface Finishing
  • Safety Enclosures
  • Jigs & Fixtures
  • Pick & Place
  • Shelves & Racks
  • Timing Belt Conveyors
  • Workstations
  • AGV Top Modules
  • Conveyors
  • Industrial Carts
  • Box Erecting
  • Cartesian Palletizer
  • Cobot Palletizer
  • Case Packing
  • Industrial Robot Palletizer
Sign In Get Support

Applications by Industry

  • Box Erecting
  • Case Packing
  • Cobot Palletizer
  • Industrial Robot Palletizer
  • AGV Top Modules
  • Gantry Systems & Path Following
  • Industrial Carts
  • Jigs & Fixtures
  • Industrial Carts
  • Jigs & Fixtures
  • Machine Tending
  • Robot 7th Axis
  • Machine Tending
  • Pick & Place
  • Robot 7th Axis
  • Timing Belt Conveyors
  • Pick & Place
  • Robot Pedestals & Bases
  • Timing Belt Conveyors
  • Workstations
  • Conveyors
  • Machine Tending
  • Robot Pedestals & Bases
  • Workstations
  • Machine Tending
  • Robot 7th Axis
  • Robot Pedestals & Bases
  • Sanding & Surface Finishing
  • Bin Picking
  • Robot 7th Axis
  • Robot Pedestals & Bases
  • Safety Enclosures
Sign In Get Support
Sign In Get Support

Design

Customizable Template

Find a customizable design for your specific need, designed by Vention experts. Explore Official Designs

Design Inspiration

Discover design inspiration, created by Vention community members. Discover Community Designs
Sign In Get Support

Hardware

  • Browse all parts
  • Structural & Framing
  • Frame Accessories
  • Fixtures & Tooling
  • Panels and Table Tops
  • Robot Mounting
  • Robot End-of-Arm Tools
  • Robots
  • Safety
  • Wheels
  • Linear Motion
  • Rotary Motion
  • Pneumatics
  • Material Handling
  • Controls & Motors
  • Software
  • Cabling
  • Fasteners
  • Consumables
  • Tools
  • Merchandise
  • MachineMotion icon
    MachineMotion Plug & play machine control
  • MachineFrame icon
    MachineFrame Modular extrusion profiles
  • Actuators icon
    Actuators Linear & rotary motion
Sign In Get Support

Learn

  • Resource Center
  • Customer Stories
  • Video Tutorials
  • Webinars
  • Blog
  • ROI Calculator
  • Friction Joint Calculator
  • Deflection Calculator
  • Palletizing App
  • Path Following App
  • Factory Acceptance Checklist
  • Site Acceptance Checklist
  • Community Overview
  • Top Designers
  • Forum
  • Gallery
  • Support Packages
  • Technical Support
  • FAQ
  • About Us
  • Press
  • Contact Us
  • Careers
  • Events
  • Vention Experience Center
Tutorials
All tutorials
Navigating MachineBuilder
Navigating MachineBuilder Take a tour of Vention's Cloud-CAD platform, MachineBuilder
Watch tutorial
Sign In Get Support

Applications by Factory Floor

  • Bin Picking
  • Gantry Systems & Path Following
  • Machine Tending
  • Robot 7th Axis
  • Robot Pedestals & Bases
  • Sanding & Surface Finishing
  • Safety Enclosures
  • Jigs & Fixtures
  • Pick & Place
  • Shelves & Racks
  • Timing Belt Conveyors
  • Workstations
  • AGV Top Modules
  • Conveyors
  • Industrial Carts
  • Box Erecting
  • Cartesian Palletizer
  • Cobot Palletizer
  • Case Packing
  • Industrial Robot Palletizer
Sign In Get Support

Applications by Industry

  • Box Erecting
  • Case Packing
  • Cobot Palletizer
  • Industrial Robot Palletizer
  • AGV Top Modules
  • Gantry Systems & Path Following
  • Industrial Carts
  • Jigs & Fixtures
  • Industrial Carts
  • Jigs & Fixtures
  • Machine Tending
  • Robot 7th Axis
  • Machine Tending
  • Pick & Place
  • Robot 7th Axis
  • Timing Belt Conveyors
  • Pick & Place
  • Robot Pedestals & Bases
  • Timing Belt Conveyors
  • Workstations
  • Conveyors
  • Machine Tending
  • Robot Pedestals & Bases
  • Workstations
  • Machine Tending
  • Robot 7th Axis
  • Robot Pedestals & Bases
  • Sanding & Surface Finishing
  • Bin Picking
  • Robot 7th Axis
  • Robot Pedestals & Bases
  • Safety Enclosures
Sign In Get Support

  • Resource Library
  • Applications
  • Doosan Box Erector Datasheet
Download doc
Related Resources:
  • 02 - Path Following MachineApp Live Tutorial
  • 01 - How to use the Path Following App
  • MachineApp - Path following
  • Path Following Datasheet
  • Designing Machine Tending Equipment v2
See all Applications Resources
Back to resource library
Datasheet Updated: Wednesday, January 18th 2023

Doosan Box Erector Datasheet

Contents

  • General Description
  • Features (V1.0.0)
  • Specifications
  • Footprint
    • Fenceless
    • Hybrid & Fully enclosed
  • Acceptable products for standard configurations

General Description

The Doosan Box Erector performs automatic forming of boxes from flat cardboard boxes. The machine system comes as a comprehensive application kit, including MachineApp software for controls, safety provisions (door-access enclosure, laser-based scanners, or a hybrid), a robot, a box magazine, a taping system and a vacuum-based gripper. The Doosan Box Erector can be integrated upstream of a Cobot Palletizer.


Features (V1.0.0)

  • Works with Doosan M1013 model
  • Apply industrial clear tape. Tape width : 2’’. Tape roll size : 1500 - 2000 yard rolls.
  • Auto-detection when the tape roll is running low.
  • Auto-detection and rejection of errors during box formation.
  • Boxes dimensions from 250mmx250mm to 400mmx400mm. Height from 120mm to 300mm respecting height + width < 550mm.
  • Easy calibration process.
  • Reduced speed in collaborative mode when operator enters the robot cell.
  • Option to fully integrate safety with the system.
  • Hard safety reset (physical button).
  • Specific gripper:
    • Suction cups actuated via SMC on/off valve.
  • System control from Vention pendant.
  • Flexible to configure box dimensions through Vention pendant.
  • Machine status indicated through integrated tower lights and Vention pendant.

Specifications

Box Erector - Large boxes (coming soon) Box Erector - Medium boxes (available) Box Erector - Small boxes (coming soon)
Robot Doosan M0617 Doosan M1013 Doosan M1013
Max payload 6 kg 10 kg 10 kg
Maximum robot TCP speed 3.0 m/s 3.0 m/s 3.0 m/s
Maximum box throughput* 5 boxes/min (standard taping system)*
7 boxes/min (timing belts taping conveyor)*
1.5 boxes/min (full collaborative)*
5 boxes/min (standard taping system)*
7 boxes/min (timing belts taping conveyor)*
1.5 boxes/min (full collaborative)*
5 boxes/min (standard taping system)*
7 boxes/min (timing belts taping conveyor)*
1.5 boxes/min (full collaborative)*
Magazine capacity Standard - Up to 120 boxes**
Extended - Up to 200 boxes**
Standard - Up to 120 boxes**
Extended - Up to 200 boxes**
Standard - Up to 120 boxes**
Extended - Up to 200 boxes**
Tape width 2’’ *** 2’’ *** 2’’ ***
Air consumption 3 SCFM 3 SCFM 3 SCFM
Optimal input pressure 6 bar 6 bar 6 bar
Permitted pressure range 4.5-7.0 bar 4.5-7.0 bar 4.5-7.0 bar
Box length 400mm to 600mm
15 3/4’’ to 23 5/8’’
250mm to 400mm
9 7/8’’ to 15 3/4’’
150mm to 250mm
6’’ to 9 7/8’’
Box width 400mm to 600mm
15 3/4’’ to 23 5/8’’
250mm to 400mm
9 7/8’’ to 15 3/4’’
150mm to 250mm
6’’ to 9 7/8’’
Box height TBD 120mm to 300mm****
4 3/4’’ to 11 7/8’’****
TBD
Voltage (MachineMotion) 100-240 VAC 100-240 VAC 100-240 VAC
Voltage (Doosan) 100-240 VAC 100-240 VAC 100-240 VAC
Ambient temperature 10-40 degC 10-40 degC 10-40 degC
Max humidity 85% 85% 85%

*Conditions apply. Contact support@vention.cc for more information.
**Depends on flute height.
***Width from 1.5’’ to 6” are possible upon validation.
****Height needs to respect height + width < 550mm.


Footprint

Fenceless

Hybrid & Fully enclosed

Footprint to be designed with an Application Engineer.


Acceptable products for standard configurations

Box dimensions:

Box Erector - Large boxes (coming soon) Box Erector - Medium boxes (available) Box Erector - Small boxes (coming soon)
Box length 400mm to 600mm
15 3/4’’ to 23 5/8’’
250mm to 400mm
9 7/8’’ to 15 3/4’’
150mm to 250mm
6’’ to 9 7/8’’
Box width 400mm to 600mm
15 3/4’’ to 23 5/8’’
250mm to 400mm
9 7/8’’ to 15 3/4’’
150mm to 250mm
6’’ to 9 7/8’’
Box height TBD 120mm to 300mm*
4 3/4’’ to 11 7/8’’*
TBD
Box height + width TBD 370mm to 550mm
14 1/2’’ to 21 5/8’’
TBD

*Height needs to respect height + width limitation.

Tape roll:
Type: Industrial tape only.
Width : 2’’. Width from 1.5’’ to 6” might be possible upon validation.
Tape roll size : 1500 - 2000 yard rolls.

Corrugated composition:
Single wall : Currently supports single wall cardboard. The corrugated medium is glued between two sheets of linerboard. Also known as double-faced.

Flute height:
Currently flute height between 3mm and 5mm is supported. Flute height is the thickness of the cardboard.

Box style:
Regular Slotted Containers (RSC) : RSC boxes are supported. All flaps have the same length, and the two out flaps are one-half the container’s width, so that they meet at the center of the box when folded. The RSC is the most common box style.

Half Slotted Container (HSC) : HSC boxes are supported but box height (dimension D below) have to be between 185mm and 300mm. HSC boxes are same as a RSC but without one set of flaps.

Cardboard sheet orientation :
Default orientation of the cardboard sheet should be as shown below where the length is to the right side of width. If length and width are equal, printing on the flaps have to be on the right.

Was this information helpful?

Still need help?

Ask the User Forum Contact support
vention-logo
Simplified Machine Design for Everyone.
Book a demo Get support
Email: info@vention.cc
Call: +1-800-940-3617
Platform
  • MachineScope
  • MachineBuilder
  • MachineLogic
  • MachineApps
  • MachinePortal
  • MachineCloud
Hardware Technology
  • MachineFrame
  • MachineMotion
  • Actuators
Applications
  • Browse All Applications
  • Manufacturing
  • Assembly
  • Material Handling
  • Packaging
Hardware Library
  • Browse All Hardware
Designs Library
  • Browse All Designs
Resources
  • Resource Center
  • Customer Stories
  • Video Tutorials
  • Webinars
  • Blog
  • FAQ
Tools
  • Browse Tools
Community
  • Community
  • Top Designer
  • Forum
  • Gallery
Learn & Connect
  • About Us
  • Press
  • Contact Us
  • Careers We're hiring!
Vention 2023
Terms Privacy Security