Banner Accent A Banner Accent B

Controller Peripherals

Guides for MachineMotion peripherals such as the pendant, IO modules, E-stop module and more.

Datasheets

MachineBuilder System Specifications
Datasheet
Safety Modules Use Case Reference Guide
Provides a list of Reference Use Cases for our new safety module ecosystem
MachineBuilder System Specifications
Datasheet
Momentary Pushbutton Module Datasheet
The Momentary Pushbutton Module extends MachineMotion 2’s functionality with two momentary pushbuttons. This plug-and-play module only requires a single connection to the MachineMotion 2 controller.
MachineBuilder System Specifications
Datasheet
Access Request Module Datasheet
The Access Request Module, CE-SA-017-0001 is intended to interface up to 4 guard-locks and a MachineMotion V2. The minimum configuration is 1 guardlock and 1 MachineMotion V2.
MachineBuilder System Specifications
Datasheet
Auto-Reset Safety Module Datasheet
The Auto-Reset Safety Module, CE-SA-019-0001 is intended to interface up to 3 safety devices and with the MachineMotion V2. It can interface with area scanners, light curtains and other safety devices to perform safety fun...
MachineBuilder System Specifications
Datasheet
Robot Safety Module Datasheet
The Robot Safety Module CE-SA-016-0001, is intended to interface with a robot and with the MachineMotion V2. The safety IN port and the Reduced port are connected to safety modules which change the state of the robot and t...
MachineBuilder System Specifications
Datasheet
Mode Switching Safety Module Datasheet
The Mode Switching Safety Module (CE-SA-018-0001) is intended to interface up to 4 safety devices with the MachineMotion V2. It can interface with area scanners, light curtains and other safety devices to perform safety fu...
MachineBuilder System Specifications
Datasheet
Muting Safety Module Datasheet
The Muting Safety Module CE-SA-015-0001 is intended to interface up to 4 safety devices with the MachineMotion V2. It is the default safety module for safety systems. It can interface with area scanners, light curtains and...
MachineBuilder System Specifications
Datasheet
Sensors Datasheet
Datasheet for all Vention Sensors
MachineBuilder System Specifications
Datasheet
Digital I/O Module Datasheet
The Digital I/O Module v2, CE-MD-001-0000__2, extends MachineMotion 2’s functionality with 4 (NPN or PNP) inputs and 4 PNP outputs This plug-and-play module only requires a single connection to the MachineMotion 2 controll...
MachineBuilder System Specifications
Datasheet
Power Switch Module Datasheet
The Power Switch Module (CE-MD-005-0001) extends MachineMotion 2’s functionality with an integrated solid-state relay, which lets you switch various AC-powered devices on and off.