MachineBuilder System Specifications
Contents
System Minimum and Recommended Specifications
To get the best MachineBuilder experience, please consult the following minimum and recommended requirements.
System Requirements
Specifications | Minimum | Recommended |
---|---|---|
CPU | 4 Cores | 4 Cores |
RAM | 8 GB | 16 GB |
GPU | Integrated Intel HD Graphics 510 or better | Nvidia GTX 960 or better |
VRAM | Integrated | 2 GB |
Display | 1920 x 1080 | 1920 x 1080 |
Hardware Acceleration
Additionally, make sure the Use hardware acceleration when available setting is toggled on in your browser. This allows your browser to use your system’s hardware to better improve your MachineBuilder experience.
Here’s how to access the toggle in your browser.
Google Chrome (Recommended Browser)
Found at chrome://settings/system. If it is off, toggle it on and click Restart to relaunch your browser.
Microsoft Edge
Found at edge://settings/system. If it is off, toggle it on and click Restart to relaunch your browser.
Firefox
Found at about:preferences#general under the Performance tab. If Use recommended performance settings is selected, toggle it off. Use hardware acceleration when available should appear, ensure it is toggled on and that Content process limit is set to the maximum value.
Safari
Hardware acceleration is always on in Safari.