vention-logo-sm

Modular Conveyor Ecosystem

Custom Conveyors That Move at Your Speed.

Build fully tailored conveyor lines with modular components delivered in days. Fast, easy deployment with no complex programming.

Why Conveyors?

Vention's modular conveyor systems provide a complete platform for diverse material handling needs. The plug-and-play architecture, including belt conveyors, roller conveyors, and auxiliary components, can be easily adapted to different facility layouts, throughput requirements, and production workflows. Designed for fast deployment and seamless integration, Vention's conveyors and conveying system support applications ranging from assembly and logistics to fully automated material handling. Discover how modular hardware and code-free software make it possible to design and deploy custom conveying systems in days.

Conveyors That Deliver In Days

Get up and running fast with conveyors built for real-world performance. See the key specifications that make Vention conveyors ready for your operation.

As early as

Next Day

Shipping

Up to

220 lbs

Maximum Dynamic Load

Up to

37 inches

Maximum Product Width

Conveyor Solutions for Every Application

Built for the Way You Move Materials

From assembly lines to warehouse logistics and packaging operations, Vention's modular conveyor systems adapt to your exact workflow. Fast to deploy, easy to configure, and designed to scale with your needs.

various conveyor solutions

Assembly Lines

Move products through workstations and inspection points with precise positioning.

Intralogistics

Transport, sort, and route products at high throughput for efficient order processing and fulfillment.

End-Of-Line Material Handling

Handle end-of-line operations from infeed through packing, sealing, and palletizing for shipment readiness.

Building or Retrofitting Your Facility?

Our material handling experts will help you scope, design, and commission complete conveyor systems tailored to your operation on your timeline. No charge.

The Complete Conveyor Ecosystem

All Components, One Platform

Build complete conveyor lines with modular components that work together seamlessly. From rollers and belts to motors and controls, everything is designed for quick assembly, easy integration, and reliable operation.

O-Ring Roller Conveyors

O-Ring Roller Conveyors

Stage and sequence products with zero-pressure accumulation for palletizing, order fulfillment, and tote management.

2-3 zones per section with independent motor control

40kg max payload per zone

Available in straight, skewed and curved configurations

Poly-V Roller Conveyors

Poly-V Roller Conveyors

Continuous transport for assembly lines and warehouse operations with optional accumulation for picking and staging applications.

One motor drives multiple sections for cost efficiency

Accumulation option supports up to 220 lbs per section

Available in straight and skewed configurations

Timing Belt Conveyors

Timing Belt Conveyors

Precise positioning and synchronized movement for assembly lines with customizable lengths, widths, and configurations including turns.

Precise positioning for robotic integration and assembly

Modular design supports straight runs and 90-degree turns

Fully customizable dimensions using modular components

Belt Conveyors

Belt Conveyors

Transport products that need stable, level surfaces like buckets and containers with belt conveyors that handle diverse material handling applications.

Supports payloads up to 275 lbs

Available in widths from 12-48 inches and multiple lengths

Impregnated polyester fabric belt for reliable product transport

Product Pop-Up Transfer

Product Pop-Up Transfer

Redirect products smoothly with compact 90-degree pop-up transfers that change direction without disrupting flow.

Handles up to 110 lbs with 1,700 PPH sorting capacity

Compact 28 inches module for space-efficient layouts

Anti-slip belts with internal guidance prevent jamming

Auxiliary Components

Complete your conveyor system with sensors, legs, and guardrails designed to integrate seamlessly with your workflow.

Keyence sensors for detection in challenging environments

Adjustable legs for custom height configurations

Flexible guardrails for precise product guidance

Code-Free Control

Set Up Your Conveyors Without Code

Configure conveyor speed, sensors, and logic with an intuitive interface designed for operators. No programming expertise needed to get your line running efficiently.

code-free control

No-Code Programming

Set up and adjust conveyor operations through a simple interface accessible to all operators.

Zero-Pressure Accumulation

Program conveyor flow with zero-pressure staging to keep production moving smoothly and efficiently.

Smart Sensor Configuration

Configure optical sensors for precise box detection and accurate handling with intuitive controls.

Customer Stories

See Vention Conveyors in Action

Manufacturers across industries are deploying custom conveyor systems in weeks, not months. See how companies are transforming their operations with modular, plug-and-play solutions.

The Feed Conveyor Solutions
undefined logo

From Contract to Operational in 6 Weeks

Sports nutrition marketplace transformed order processing with a custom conveyor system delivered and operational in just 6 weeks versus 40-week competitor quotes.

Fully operational in 6 weeks, 6-8x faster than competitors

Processing 600+ orders per hour with increased throughput

Reallocated 15 workers to higher-value tasks

Sears Seating Conveyor Solutions
undefined logo

Production Line Conveyors Deployed in Just 15 Days

Leading seating manufacturer automated their new production line with modular conveyors deployed in just 15 days at 50% lower cost than traditional integrator quotes.

Deployed in 15 days at 50% lower cost than competitors

20% reduction in operating costs with streamlined production

15-month payback on automation investment

Explore Conveyors Design Templates

Start Customizing Your Conveyor Line

Browse conveyors designs created by Vention experts to spark ideas and give you a head start on building a cart that fits your exact workflow.

Get expert help designing your custom conveyor line.

Zero Shot Automation Logo

Design, Program, and Simulate in the Cloud

Build and validate your complete conveyor system with AI-powered cloud software. Design custom layouts, program intuitively, and simulate real-world performance before deployment.

Design Your Custom Conveyor Line

Design Your Custom Conveyor Line

Configure your conveyor system in MachineBuilder with thousands of plug-and-play parts. Design independently or work with Vention application engineers at no charge.

Program and Test Before You Build

Program and Test Before You Build

Program with code-free tools in MachineLogic, import your floor plan, and simulate operations with your products in a virtual environment to validate performance before investing.

Monitor & Improve

Stay Connected, Stay Efficient

Built-in monitoring and support tools help reduce downtime, simplify troubleshooting, and improve performance without additional integration work.

Remote Support

Get expert help instantly with on-demand remote troubleshooting to reduce downtime and keep your operations running smoothly.

Connect to automation experts within 10 minutes

Screen share and live video for instant issue resolution

Vention experts have full context on your machine configuration

Remote View

Keep eyes on your machines at all times and resolve issues proactively with live streaming and recorded playback for faster troubleshooting.

Stream live video of your active machines

Record and replay critical moments easily

Diagnose operational issues faster with visual context

MachineAnalytics

Monitor your entire conveyor fleet with real-time performance tracking, predictive maintenance, and remote health monitoring.

View your full fleet with role-based access and custom KPI alerts

Prevent downtime with activity logs and early anomaly detection

Track cycle times, throughput, and historical performance data

Conveyors Educational Resources

Resources to Start Building Fast

Access comprehensive documentation, technical guides, and tutorial videos to help you design, build, and optimize your custom conveyor line.

Contact Us

Talk to an Automation Expert

Get personalized guidance for your next project within 24 hours.

Contact Us Hero