vention-logo-sm
Community Designs
Zebra - Workstation Prototype Version 2

Zebra - Workstation Prototype Version 2

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-282130
Weight67.65 kg
Dimensions (L x W x H)897 x 1867 x 2116 mm
ApplicationAssembly
Assembly Time05:56

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
7
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
4
Part 45x45mm (225mm) Light Aluminum Extrusion image
45x45mm (225mm) Light Aluminum ExtrusionST-EXT-101-0225 - 225 X 45 X 45 mmShips next day
1
Part 45x45mm (270mm) Light Aluminum Extrusion image
45x45mm (270mm) Light Aluminum ExtrusionST-EXT-101-0270 - 270 X 45 X 45 mmShips next day
2
Part 45x45mm (495mm) Light Aluminum Extrusion image
45x45mm (495mm) Light Aluminum ExtrusionST-EXT-101-0495 - 495 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
2
Part 45x45mm (630mm) Light Aluminum Extrusion image
45x45mm (630mm) Light Aluminum ExtrusionST-EXT-101-0630 - 630 X 45 X 45 mmShips next day
2
Part 45x45mm (675mm) Light Aluminum Extrusion image
45x45mm (675mm) Light Aluminum ExtrusionST-EXT-101-0675 - 675 X 45 X 45 mmShips next day
5
Part 45x45mm (765mm) Light Aluminum Extrusion image
45x45mm (765mm) Light Aluminum ExtrusionST-EXT-101-0765 - 765 X 45 X 45 mmShips next day
2
Part 45x45mm (1710mm) Light Aluminum Extrusion image
45x45mm (1710mm) Light Aluminum ExtrusionST-EXT-101-1710 - 1710 X 45 X 45 mmShips next day
7
Part 45x45mm (1800mm) Light Aluminum Extrusion image
45x45mm (1800mm) Light Aluminum ExtrusionST-EXT-101-1800 - 1800 X 45 X 45 mmShips next day
1
Part 45x45mm (1890mm) Light Aluminum Extrusion image
45x45mm (1890mm) Light Aluminum ExtrusionST-EXT-101-1890 - 1890 X 45 X 45 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
20
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
26
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003__2 - 45 X 45 X 5 mmShips next day
4
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part DIN Rail 35x7.5mm (900mm) image
DIN Rail 35x7.5mm (900mm)ST-SP-014-0900 - 900 X 35 X 7 mmShips next day
2
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.5670 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.3770 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
229
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
13
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
182
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
19
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
13

$2,522.62 USD

Similar Parts