vention-logo-sm
Community Designs
Yaskawa - Large Workstation with Floor Anchors

Yaskawa - Large Workstation with Floor Anchors

Community design

Yaskawa HC10 workstation with fixed floor anchors. Extrusion surface enables easy mounting of multiple equipment to be handled by HC10 robot. Workstation dimensions are 1135mm x 1090mm x 580mm. For dimensions to be modified, please contact support@vention.cc

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-20060
Weight125.60 kg
Dimensions (L x W x H)1215 x 1170 x 897 mm
ApplicationManufacturing
Assembly Time10:34

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm (1125mm) Aluminum Extrusion image
45x90mm (1125mm) Aluminum ExtrusionST-EXT-002-1125 - 1125 X 45 X 90 mmShips next day
12
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
1
Part 90x90mm (810mm) Aluminum Extrusion image
90x90mm (810mm) Aluminum ExtrusionST-EXT-005-0810 - 810 X 90 X 90 mmShips next day
4
Part 90x90mm (900mm) Aluminum Extrusion image
90x90mm (900mm) Aluminum ExtrusionST-EXT-005-0900 - 900 X 90 X 90 mmShips next day
5
Part 90x90mm (945mm) Aluminum Extrusion image
90x90mm (945mm) Aluminum ExtrusionST-EXT-005-0945 - 945 X 90 X 90 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
12
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
8
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
4
Part Yaskawa HC10 Mounting Plate image
Yaskawa HC10 Mounting PlateST-RB-012-0001__2 - 270 X 270 X 38 mmShips next day
1
Part Floor Anchor, 90mm x 90mm image
Floor Anchor, 90mm x 90mmST-SE-001-0004 - 180 X 180 X 67 mm
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
408
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
51
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
347
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
13

$5,035.61 USD

Similar Parts