vention-logo-sm
Community Designs
Yaskawa GP7/8 -Small Riser

Yaskawa GP7/8 -Small Riser

Community design

Yaskawa GP7/8 low riser pedestal designed to be anchored to the floor

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-24275
Weight22.38 kg
Dimensions (L x W x H)360 x 360 x 409 mm
ApplicationManufacturing
Assembly Time05:13

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 90x90mm (90mm) Aluminum Extrusion image
90x90mm (90mm) Aluminum ExtrusionST-EXT-005-0090 - 90 X 90 X 90 mmShips next day
8
Part 90x90mm (405mm) Aluminum Extrusion image
90x90mm (405mm) Aluminum ExtrusionST-EXT-005-0405 - 405 X 90 X 90 mmShips next day
4
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
24
Part Floor Anchor, 90mm x 90mm image
Floor Anchor, 90mm x 90mmST-SE-001-0004 - 180 X 180 X 67 mm
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
198
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
51
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
149

$1,560.69 USD

Similar Parts