Community Designs

worlds lightest train table
easy and modular and moveable fits n and z scale the best
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-PP-65345 |
| Weight | 19.45 kg |
| Dimensions (L x W x H) | 597 x 636 x 1260 mm |
| Application | Assembly |
| Assembly Time | 01:06 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 10 | |
![]() | 2 | |
![]() | Foam Core Board, White 6mmST-PN-006-0001 - 0.7371 m² | 1 |
![]() | 17 | |
![]() | 26 | |
![]() | 9 | |
![]() | 8 |






