Programmed
Workstation - Base
Programmed
Workstation - Base
$7,012.37 USD
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-84220 v4 |
Weight | 66.6 kg |
Dimensions (L x W x H) | 1720 x 2375 x 800 mm |
Unit price | $7,012.37 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 5:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-84220 v4 |
Weight | 66.6 kg |
Dimensions (L x W x H) | 1720 x 2375 x 800 mm |
Unit price | $7,012.37 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 5:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback