Community Designs

Workstation 2
Workstation for a 3d printer and pheripherals including desktops scanners and cleaning/post processing printed parts
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-WS-45530 |
| Weight | 21.14 kg |
| Dimensions (L x W x H) | 2070 x 687 x 755 mm |
| Application | Assembly |
| Assembly Time | 02:24 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 2 | |
![]() | 6 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 4 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days | 4 |
![]() | 14 | |
![]() | 4 | |
![]() | 79 | |
![]() | 79 |







