vention-logo-sm
Community Designs
Work Table

Work Table

Community design

Keep your tools and supplies on this amazing workbench

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-84331
Weight23.02 kg
Dimensions (L x W x H)597 x 1069 x 630 mm
ApplicationAssembly
Assembly Time01:48

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
4
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
1
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
5
Part 45x45mm (945mm) Aluminum Extrusion image
45x45mm (945mm) Aluminum ExtrusionST-EXT-001-0945 - 945 X 45 X 45 mmShips next day
2
Part 22.5x22.5mm (495mm) Aluminum Extrusion image
22.5x22.5mm (495mm) Aluminum ExtrusionST-EXT-006-0495 - 495 X 22 X 22 mmShips next day
2
Part 22.5x22.5mm (900mm) Aluminum Extrusion image
22.5x22.5mm (900mm) Aluminum ExtrusionST-EXT-006-0900 - 900 X 22 X 22 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
4
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.5791 m²
1
Part HDPE Panel, White 3/8'' [9.52mm] image
HDPE Panel, White 3/8'' [9.52mm]ST-PN-001-0005 - 0.5442 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
30
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
30
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day
13

$616.62 USD

Similar Parts