Community Designs

Wide industrial drying rack
Hang up to 6 or 12 parts for drying. Each post is 360mm long. Overall support height is 1690mm x 1440mm wide.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-3691 v4 |
| Weight | 48.99 kg |
| Dimensions (L x W x H) | 1542 x 798 x 1736 mm |
| Application | Assembly |
| Assembly Time | 05:25 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 14 | |
![]() | Medium-Duty Swivel Caster Wheel with BrakeMO-WL-001-0002 - 157 X 68 X 130 mm | 4 |
![]() | 12 | |
![]() | 2 | |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day | 16 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 4 |
![]() | 4 | |
![]() | 206 | |
![]() | 17 | |
![]() | 190 | |
![]() | 9 | |
![]() | 9 | |
![]() | 17 |












