vention-logo-sm
Community Designs
VietNam design

VietNam design

Community design

Single axis table with ~80in travel.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-80911
Weight333.25 kg
Dimensions (L x W x H)2631 x 4798 x 823 mm
ApplicationOther Equipment
Assembly Time33:47

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
20
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
39
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
1
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
50
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
1
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
39
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
40
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
20
Part 22.5x22.5mm (225mm) Aluminum Extrusion image
22.5x22.5mm (225mm) Aluminum ExtrusionST-EXT-006-0225 - 225 X 22 X 22 mmShips next day
1
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
20
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
160
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
20
Part FANUC SR-3iA Mounting Plate image
FANUC SR-3iA Mounting PlateST-RB-010-0001 - 18 X 225 X 225 mmShips next day
10
Part 405x495mm Aluminum Tooling Plate image
405x495mm Aluminum Tooling PlateST-SP-002-0002 - 495 X 405 X 22 mm
10
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.3645 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.0800 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.0800 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.0800 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.0800 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.0800 m²
1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1195
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
1154
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
42

$17,622.95 USD

Similar Parts