vention-logo-sm
Community Designs
Vertical Cobot Palletizer - Ballscrew

Vertical Cobot Palletizer - Ballscrew

Community design

Cobot palletizer design using a Vention's lift column (ball screw actuator). A Schmalz vacuum gripper is used to handle the boxes. The kit does not include the robot.

Spec AttributeSpec Value
Technical Specifications
Design NumberPZ-CB-84577
Weight136.06 kg
Dimensions (L x W x H)1575 x 3152 x 1988 mm
ApplicationPackaging
Assembly Time18:25

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion Controller image
MachineMotion ControllerCE-CL-005-0001 - 377 X 282 X 144 mmObsolete
1
Part Sensor Bracket for M18 Sensor image
Sensor Bracket for M18 SensorCE-HW-001-0001 - 34 X 45 X 56 mm
3
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
2
Part URCap for Linear Motion, V1.X image
URCap for Linear Motion, V1.XCE-SW-001-0001 - 40 X 10 X 5 mmObsolete
1
Part URCap for Robot Cell Integration, V2.X image
URCap for Robot Cell Integration, V2.XCE-SW-001-0002 - 40 X 10 X 5 mmNot for release
1
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
2
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
2
Part 45x270mm Rest Pad  image
45x270mm Rest Pad HW-RP-002-0002 - 13 X 270 X 45 mmShips next day
12
Part 41mm Wide Cable Drag Chain (1150mm) image
41mm Wide Cable Drag Chain (1150mm)MO-DC-001-1125 - 1239 X 45 X 35 mmObsolete
1
Part 180x135mm Gantry Plate image
180x135mm Gantry PlateMO-LM-001-0029 - 135 X 180 X 12 mmShips next day
1
Part 225x180mm Gantry Plate image
225x180mm Gantry PlateMO-LM-001-0030 - 180 X 225 X 12 mmShips next day
2
Part Ball Screw Nut Housing image
Ball Screw Nut HousingMO-LM-002-0001 - 78 X 60 X 60 mm
1
Part Spacer for Dual Ball Screw Nut Housing image
Spacer for Dual Ball Screw Nut HousingMO-LM-002-0004 - 60 X 60 X 33 mm
1
Part Ball Screw Linear Drive, 10mm lead (1530mm) image
Ball Screw Linear Drive, 10mm lead (1530mm)MO-LM-003-1530 - 1637 X 225 X 90 mmObsolete
1
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
8
Part 16mm Shaft for Linear Bearings (1530mm) image
16mm Shaft for Linear Bearings (1530mm)MO-LM-014-1530 - 1530 X 31 X 33 mmObsolete
4
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
1
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
6
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
4
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
2
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
9
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
8
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
2
Part 45x90mm (1350mm) Aluminum Extrusion image
45x90mm (1350mm) Aluminum ExtrusionST-EXT-002-1350 - 1350 X 45 X 90 mmShips next day
2
Part 45x90mm (1440mm) Aluminum Extrusion image
45x90mm (1440mm) Aluminum ExtrusionST-EXT-002-1440 - 1440 X 45 X 90 mmShips next day
2
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
2
Part 90x90mm (135mm) Aluminum Extrusion image
90x90mm (135mm) Aluminum ExtrusionST-EXT-005-0135 - 135 X 90 X 90 mmShips next day
2
Part 90x90mm (1485mm) Aluminum Extrusion image
90x90mm (1485mm) Aluminum ExtrusionST-EXT-005-1485 - 1485 X 90 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
14
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
6
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
4
Part 1x5 Hole Aluminum Assembly Plate image
1x5 Hole Aluminum Assembly PlateST-GP-001-0020 - 223 X 43 X 6 mmShips next day
1
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image2
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
2
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
59
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm
8
Part UR10e/UR16e and FANUC CRX-10iA Mounting Plate image
UR10e/UR16e and FANUC CRX-10iA Mounting PlateST-RB-001-0008 - 225 X 225 X 22 mmShips next day
1
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
2
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
609
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
19
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
86
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
465
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
11
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
3
Part M8 x 55mm Screw image
M8 x 55mm ScrewHW-FN-003-0055 - 60 X 13 X 13 mmShips next day
13
Part M5-0.8 x 20mm Screw image
M5-0.8 x 20mm ScrewHW-FN-008-0020 - 23 X 8 X 8 mmShips next day
5
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
51
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5

$14,544.22 USD

Similar Parts