vention-logo-sm
Community Designs
UR5e Fold inside Cart - URDEMO

UR5e Fold inside Cart - URDEMO

Community design

This UR5e Demo Cart features Vention's heavy-duty hinges allowing the UR5e to be stored and packed inside the cart when not in use. This designs also allows for easy transportation and manipulation using Vention's swivelling casters and wide-grip handles. Foldable , Fold Inside Robot

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-50541
Weight49.28 kg
Dimensions (L x W x H)754 x 1002 x 794 mm
ApplicationManufacturing
Assembly Time06:44

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M8 Spider Knob image
M8 Spider KnobHW-CP-002-0001 - 45 X 44 X 44 mm
6
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001 - 12 X 45 X 90 mmObsolete
3
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
6
Part 45x45mm Hinge, 12mm Pin with Bushings image
45x45mm Hinge, 12mm Pin with BushingsMO-HG-002-0001 - 68 X 45 X 45 mmObsolete
3
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
4
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
6
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
5
Part 45x45mm (990mm) Aluminum Extrusion image
45x45mm (990mm) Aluminum ExtrusionST-EXT-001-0990 - 990 X 45 X 45 mmShips next day
4
Part 45x90mm (495mm) Aluminum Extrusion image
45x90mm (495mm) Aluminum ExtrusionST-EXT-002-0495 - 495 X 45 X 90 mmShips next day
2
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
1
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
24
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
3
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
2
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part Multi-Robot Mounting Plate 180 X 180 mm image
Multi-Robot Mounting Plate 180 X 180 mmST-RB-001-0007 - 178 X 178 X 11 mm
1
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm
1
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image
Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mmObsolete
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.1875 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.3474 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.5271 m²
1
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.1409 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
225
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
24
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
191
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
4
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
3
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
3
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
7
Part M8 x 70mm Screw image
M8 x 70mm ScrewHW-FN-003-0070 - 75 X 13 X 13 mmShips next day
4

$2,614.14 USD

Similar Parts
    UR5e Fold inside Cart - URDEMO | Vention