vention-logo-sm
Community Designs
UR5 assembly tabel

UR5 assembly tabel

Community design

Work tabel to work in colabortation with UR5. 2 zone tabel

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-18688
Weight99.79 kg
Dimensions (L x W x H)1632 x 1536 x 1571 mm
ApplicationOther Equipment
Assembly Time14:05

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part M8 x 40mm Leveling Foot, with 40mm Diameter Base image
M8 x 40mm Leveling Foot, with 40mm Diameter BaseHW-LF-001-0001 - 40 X 40 X 82 mmShips next day
8
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
8
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
3
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
2
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
2
Part 45x45mm (1395mm) Aluminum Extrusion image
45x45mm (1395mm) Aluminum ExtrusionST-EXT-001-1395 - 1395 X 45 X 45 mmShips next day
2
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
12
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
2
Part 45x90mm (585mm) Aluminum Extrusion image
45x90mm (585mm) Aluminum ExtrusionST-EXT-002-0585 - 585 X 45 X 90 mmShips next day
1
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
4
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
1
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
2
Part 45x90mm (1170mm) Aluminum Extrusion image
45x90mm (1170mm) Aluminum ExtrusionST-EXT-002-1170 - 1170 X 45 X 90 mmShips next day
2
Part 45x90mm (1440mm) Aluminum Extrusion image
45x90mm (1440mm) Aluminum ExtrusionST-EXT-002-1440 - 1440 X 45 X 90 mmShips next day
4
Part 45x90mm (1530mm) Aluminum Extrusion image
45x90mm (1530mm) Aluminum ExtrusionST-EXT-002-1530 - 1530 X 45 X 90 mmShips next day
1
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
8
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
6
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
2
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips next day
22
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
2
Part 60 Degree Joint Aluminum Assembly Plate image
60 Degree Joint Aluminum Assembly PlateST-GP-001-0018 - 6 X 160 X 111 mmShips next day
4
Part 45mm x 45mm In-line Mounting Block for Right Angle Connections image8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
56
Part 225x225mm UR5 Mounting plate, for Universal Robots image
225x225mm UR5 Mounting plate, for Universal RobotsST-RB-001-0003 - 225 X 225 X 22 mm
1
Part Aluminum Mounting Foot  image
Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm
4
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.6925 m²
1
Part HDPE Panel, Black 1/4'' [6.35mm] image
HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.5771 m²
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
518
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
509
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
9
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
9

$4,614.92 USD

Similar Parts
    UR5 assembly tabel | Vention