vention-logo-sm
Community Designs
UR10e table

UR10e table

Community design

UR10e table with adjustable caster wheels for easy transportation. Flexible table top for prototyping.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-20121
Weight65.46 kg
Dimensions (L x W x H)1253 x 732 x 863 mm
ApplicationManufacturing
Assembly Time06:04

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
7
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
4
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
2
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
2
Part 45x90mm (1125mm) Aluminum Extrusion image
45x90mm (1125mm) Aluminum ExtrusionST-EXT-002-1125 - 1125 X 45 X 90 mmShips next day
8
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
2
Part 1x3 Hole Aluminum Assembly Plate image
1x3 Hole Aluminum Assembly PlateST-GP-001-0007 - 6 X 43 X 133 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
16
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
4
Part Tee Joint Aluminum Assembly Plate, for 45 x 45mm Extrusion image
Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 7 days
2
Part Tee Joint Aluminum Assembly Plate, with Locators image
Tee Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0002 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part UR10e/UR16e and FANUC CRX-10iA Mounting Plate image
UR10e/UR16e and FANUC CRX-10iA Mounting PlateST-RB-001-0008 - 225 X 225 X 22 mmShips next day
1
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image
Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mmObsolete
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
221
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
213
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
9
Part Panel Retainers image
Panel RetainersST-PN-007-0001 - 23 X 45 X 87 mmShips next day
8

$2,918.10 USD

Similar Parts