vention-logo-sm
Community Designs
UR10e Mobile and Telescopic Stand - Heavy Duty

UR10e Mobile and Telescopic Stand - Heavy Duty

Community design

Rugged Mobile stand for a Universal Robots UR10e with a minimum height of 910mm (36in) and maximum height of 1270mm (50in). Provision to install Ballast for a usage at full capacity of the robot. 695mm x 315mm Work Surface attached on the back for lightweight parts manipulation. THE ROBOT ARM IS EXCLUDED

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-29072
Weight81.14 kg
Dimensions (L x W x H)912 x 969 x 1101 mm
ApplicationManufacturing
Assembly Time13:34

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part 22.5x22.5mm Plastic End Cap, for Extrusions image
22.5x22.5mm Plastic End Cap, for ExtrusionsHW-EC-006-0001 - 10 X 22 X 22 mmShips next day
4
Part M8 Ratchet Handle 18mm image
M8 Ratchet Handle 18mmHW-HD-003-0001 - 72 X 19 X 63 mmShips next day
8
Part Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity image
Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg CapacityMO-WL-003-0001 - 175 X 85 X 118 mmShips next day
4
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
2
Part 45x90mm (45mm) Aluminum Extrusion image
45x90mm (45mm) Aluminum ExtrusionST-EXT-002-0045 - 45 X 45 X 90 mmShips next day
1
Part 45x90mm (90mm) Aluminum Extrusion image
45x90mm (90mm) Aluminum ExtrusionST-EXT-002-0090 - 90 X 45 X 90 mmShips next day
2
Part 45x90mm (270mm) Aluminum Extrusion image
45x90mm (270mm) Aluminum ExtrusionST-EXT-002-0270 - 270 X 45 X 90 mmShips next day
1
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
4
Part 90x90mm (90mm) Aluminum Extrusion image
90x90mm (90mm) Aluminum ExtrusionST-EXT-005-0090 - 90 X 90 X 90 mmShips next day
4
Part 90x90mm (585mm) Aluminum Extrusion image
90x90mm (585mm) Aluminum ExtrusionST-EXT-005-0585 - 585 X 90 X 90 mmShips next day
4
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
2
Part 90x90mm (675mm) Aluminum Extrusion image
90x90mm (675mm) Aluminum ExtrusionST-EXT-005-0675 - 675 X 90 X 90 mmShips next day
2
Part 90x90mm (720mm) Aluminum Extrusion image
90x90mm (720mm) Aluminum ExtrusionST-EXT-005-0720 - 720 X 90 X 90 mmShips next day
1
Part 90x90mm (900mm) Aluminum Extrusion image
90x90mm (900mm) Aluminum ExtrusionST-EXT-005-0900 - 900 X 90 X 90 mmShips next day
2
Part 22.5x22.5mm (315mm) Aluminum Extrusion image
22.5x22.5mm (315mm) Aluminum ExtrusionST-EXT-006-0315 - 315 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (765mm) Aluminum Extrusion image
22.5x22.5mm (765mm) Aluminum ExtrusionST-EXT-006-0765 - 765 X 22 X 22 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
8
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
6
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
2
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
6
Part 2x5 Hole Aluminum Assembly Plate image
2x5 Hole Aluminum Assembly PlateST-GP-001-0019 - 223 X 88 X 6 mmShips next day
7
Part L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 Extrusions image
L-Shaped Aluminum Assembly Plate, for 22.5 x 22.5 ExtrusionsST-GP-001-0021 - 6 X 66 X 66 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part 22.5mm x 45mm Aluminum Gusset image
22.5mm x 45mm Aluminum GussetST-GP-003-0002 - 21 X 22 X 44 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
26
Part M8 Countersink Hole for 1/4 inch Panels image
M8 Countersink Hole for 1/4 inch PanelsST-PN-010-0004 - 0 X 0 X 0 mm
10
Part UR10e/UR16e and FANUC CRX-10iA Mounting Plate image
UR10e/UR16e and FANUC CRX-10iA Mounting PlateST-RB-001-0008 - 225 X 225 X 22 mmShips next day
1
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
4
Part HDPE Panel, White 1/4'' [6.35mm] image
HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003__2 - 0.2748 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
515
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
26
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
9
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
452
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
17
Part M8 1.25 x 10mm Flat Head Screw image
M8 1.25 x 10mm Flat Head ScrewHW-FN-015-0010 - 10 X 12 X 12 mmShips next day
8
Part M8 1.25 x 16mm Flat Head Screw image
M8 1.25 x 16mm Flat Head ScrewHW-FN-015-0016 - 16 X 16 X 16 mmShips in 18 days
4
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day
4

$5,228.90 USD

Similar Parts
    UR10e Mobile and Telescopic Stand - Heavy Duty | Vention