UR10e Machine Tending Workstation with Flat Tray

UR10e Machine Tending Workstation with Flat Tray
$24,708.71 USD
Mobile machine tending workstation designed for a UR10e robot. The part presenter is configured with fixed aluminum tooling plates that have evenly spaced M8-threaded holes. Ideal for machine tending applications, nylon pins can be added to customize nesting of each part. The workstation is 912mm wide and 1272mm long. The robot controller is protected inside the workstation. Extra storage is available under the part presenter. All the parts shown are included.
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-174996 v12 |
Weight | 117.6 kg |
Dimensions (L x W x H) | 1125 x 1149 x 1562 mm |
Unit price | $24,708.71 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 12:41 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RC-174996 v12 |
Weight | 117.6 kg |
Dimensions (L x W x H) | 1125 x 1149 x 1562 mm |
Unit price | $24,708.71 USD |
Use case | Manufacturing |
Application | Machine Tending |
Assembly time | 12:41 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback