Community Designs

UR10 Robot Stand -30in high
UR10 Column Stand for heavy duty application where a small footprint is required. This design comes with a dual mount and 2 Schunk gripper.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-100357 v8 |
| Weight | 45.09 kg |
| Dimensions (L x W x H) | 1395 x 1812 x 1741 mm |
| Application | Manufacturing |
| Assembly Time | 03:32 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | 3 | |
![]() | 4 | |
![]() | 4 | |
![]() | 8 | |
![]() | 1 | |
![]() | 8 | |
![]() | 128 | |
![]() | 128 |







