Community Designs
UR10 Operating Grinder w/ Safety Enclosure

UR10 Operating Grinder w/ Safety Enclosure

Community design

Safety enclosure corner, made with Ventin's wiremesh steel panels.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-9536
Weight137.34 kg
Dimensions (L x W x H)1471 x 1460 x 2078 mm
ApplicationManufacturing
Assembly Time10:43

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001 - 12 X 45 X 45 mmObsolete
3
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
3
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
2
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
4
Part 45x45mm (1080mm) Aluminum Extrusion image
45x45mm (1080mm) Aluminum ExtrusionST-EXT-001-1080 - 1080 X 45 X 45 mmShips next day
2
Part 45x45mm (1980mm) Aluminum Extrusion image
45x45mm (1980mm) Aluminum ExtrusionST-EXT-001-1980 - 1980 X 45 X 45 mmShips next day
3
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
4
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
3
Part 45x90mm (765mm) Aluminum Extrusion image
45x90mm (765mm) Aluminum ExtrusionST-EXT-002-0765 - 765 X 45 X 90 mmShips next day
7
Part 45x90mm (1080mm) Aluminum Extrusion image
45x90mm (1080mm) Aluminum ExtrusionST-EXT-002-1080 - 1080 X 45 X 90 mmShips next day
2
Part 45x90mm (1170mm) Aluminum Extrusion image
45x90mm (1170mm) Aluminum ExtrusionST-EXT-002-1170 - 1170 X 45 X 90 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
3
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
8
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
16
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
2
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
36
Part 225x225mm UR10e Mounting plate, for Universal Robots image
225x225mm UR10e Mounting plate, for Universal RobotsST-RB-001-0006 - 225 X 225 X 22 mmObsolete
1
Part Floor Anchoring Mount for 45x45mm and 45x90mm Extrusions image
Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day
3
Part Mounting Bracket for Safety Enclosure Panel image
Mounting Bracket for Safety Enclosure PanelST-SE-002-0003 - 45 X 43 X 80 mm
8
Part Wiremesh Panel for Safety Enclosure, 1220mm x 1830mm image
Wiremesh Panel for Safety Enclosure, 1220mm x 1830mmST-SE-003-0001 - 31 X 1219 X 1829 mm
2
Part 405x495mm Aluminum Tooling Plate image
405x495mm Aluminum Tooling PlateST-SP-002-0002 - 495 X 405 X 22 mm
2
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image
Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mmObsolete
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
411
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
46
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
359
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
9

$5,315.92 USD

Similar Parts